Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 16 DP - NCG16116
Part #:3427168
Catalog #:NCG16116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 7.37 in | Face Width (in): | 0.5 in |
| Diametral Pitch: | 16 | Material: | Steel |
| Pitch Diameter (in): | 7.25 in | Number of Teeth/Threads: | 116 |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 0.5 in |
| Bore (Max) (in): | 0.75 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.75 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289041589 | Weight: | 5.91 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 1.10 IN |

