Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 20 DP - NCG2028
Part #:1221753
Catalog #:NCG2028
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 1.4 in | Number of Teeth/Threads: | 28 |
| Material: | Steel | Face Width (in): | 0.375 in |
| Outside Diameter (in): | 1.5 in | Pressure Angle: | 14.5 |
| Diametral Pitch: | 20 | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.4375 in | Length Through Bore (in): | 0.375 in |
| Bore (Max) (in): | 0.625 in | Hub Type: | Type A |
| Bore Size (in): | 0.4375 in | Product Type: | Change Gear |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289118069 | Weight: | 0.18 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

