Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 20 DP - NCG2057
Part #:1221985
Catalog #:NCG2057
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.375 in | Pitch Diameter (in): | 2.85 in |
| Pressure Angle: | 14.5 | Diametral Pitch: | 20 |
| Number of Teeth/Threads: | 57 | Material: | Steel |
| Outside Diameter (in): | 2.95 in | Bore (Max) (in): | 0.625 in |
| Bore (Min) (in): | 0.625 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.375 in | Bore Size (in): | 0.625 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289258321 | Weight: | 0.69 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

