Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 20 DP - NCG2067
Part #:1222074
Catalog #:NCG2067
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 67 | Pressure Angle: | 14.5 |
| Face Width (in): | 0.375 in | Diametral Pitch: | 20 |
| Pitch Diameter (in): | 3.35 in | Material: | Steel |
| Outside Diameter (in): | 3.45 in | Bore (Max) (in): | 0.625 in |
| Bore (Min) (in): | 0.625 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.375 in | Bore Size (in): | 0.625 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289288427 | Weight: | 0.94 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

