Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 20 DP - NCG2070
Part #:1222108
Catalog #:NCG2070
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.5 in | Pressure Angle: | 14.5 |
| Material: | Steel | Outside Diameter (in): | 3.6 in |
| Number of Teeth/Threads: | 70 | Diametral Pitch: | 20 |
| Face Width (in): | 0.375 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.625 in | Length Through Bore (in): | 0.375 in |
| Bore (Max) (in): | 0.625 in | Product Type: | Change Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type A |
| Standard Met: | AGMA | Overall Length (in): | 0.375 in |
General Specifications
| UPC: | 662289198436 | Weight: | 1.03 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

