Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 20 DP - NCG2071
Part #:1222116
Catalog #:NCG2071
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.375 in | Outside Diameter (in): | 3.65 in |
| Diametral Pitch: | 20 | Pressure Angle: | 14.5 |
| Material: | Steel | Pitch Diameter (in): | 3.55 in |
| Number of Teeth/Threads: | 71 | Length Through Bore (in): | 0.375 in |
| Bore (Max) (in): | 0.625 in | Bore (Min) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.625 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289308460 | Weight: | 1.08 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

