Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 20 DP - NCG2072
Part #:1222124
Catalog #:NCG2072
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth/Threads: | 72 |
| Pitch Diameter (in): | 3.6 in | Face Width (in): | 0.375 in |
| Pressure Angle: | 14.5 | Diametral Pitch: | 20 |
| Outside Diameter (in): | 3.7 in | Bore (Min) (in): | 0.625 in |
| Bore (Max) (in): | 0.625 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.375 in | Product Type: | Change Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289218493 | Weight: | 1.10 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

