Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 20 DP - NCG20113
Part #:1222371
Catalog #:NCG20113
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.6 in | Number of Teeth/Threads: | 113 |
| Outside Diameter (in): | 5.75 in | Face Width (in): | 0.375 in |
| Diametral Pitch: | 20 | Material: | Steel |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 0.375 in |
| Bore (Min) (in): | 0.625 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 0.625 in | Product Type: | Change Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289298815 | Weight: | 2.70 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

