Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 20 DP - NCG2033
Part #:3426640
Catalog #:NCG2033
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.75 in | Face Width (in): | 0.375 in |
| Number of Teeth/Threads: | 33 | Pressure Angle: | 14.5 |
| Diametral Pitch: | 20 | Material: | Steel |
| Pitch Diameter (in): | 1.65 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.625 in | Length Through Bore (in): | 0.375 in |
| Bore (Max) (in): | 0.625 in | Product Type: | Change Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289041947 | Weight: | 0.22 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

