Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 20 DP - NCG20109
Part #:3426871
Catalog #:NCG20109
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 20 | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 5.45 in | Outside Diameter (in): | 5.55 in |
| Face Width (in): | 0.375 in | Material: | Steel |
| Number of Teeth/Threads: | 109 | Bore (Max) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.4375 in |
| Length Through Bore (in): | 0.375 in | Hub Type: | Type A |
| Product Type: | Change Gear | Bore Size (in): | 0.4375 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289041817 | Weight: | 2.50 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

