Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG837
Part #:1225218
Catalog #:NCG837
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 37 | Outside Diameter (in): | 4.87 in |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 4.625 in |
| Face Width (in): | 1.25 in | Material: | Steel |
| Diametral Pitch: | 8 | Bore (Max) (in): | 1.375 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.25 in |
| Bore (Min) (in): | 1.375 in | Bore Size (in): | 1.375 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289191802 | Weight: | 5.37 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

