Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG838
Part #:1225226
Catalog #:NCG838
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.25 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 38 | Material: | Steel |
| Pitch Diameter (in): | 4.75 in | Outside Diameter (in): | 5 in |
| Diametral Pitch: | 8 | Bore (Min) (in): | 1.375 in |
| Bore (Max) (in): | 1.375 in | Length Through Bore (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1.375 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289301829 | Weight: | 5.07 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

