Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG844
Part #:1225283
Catalog #:NCG844
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.5 in | Outside Diameter (in): | 5.75 in |
| Face Width (in): | 1.25 in | Material: | Steel |
| Diametral Pitch: | 8 | Number of Teeth/Threads: | 44 |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 1.375 in |
| Length Through Bore (in): | 1.25 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.375 in | Product Type: | Change Gear |
| Bore Size (in): | 1.375 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289121915 | Weight: | 7.80 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

