Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG846
Part #:1225309
Catalog #:NCG846
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Face Width (in): | 1.25 in |
| Outside Diameter (in): | 6 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 46 | Pitch Diameter (in): | 5.75 in |
| Diametral Pitch: | 8 | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.375 in | Length Through Bore (in): | 1.25 in |
| Bore (Max) (in): | 1.375 in | Bore Size (in): | 1.375 in |
| Product Type: | Change Gear | Hub Type: | Type A |
General Specifications
| UPC: | 662289181971 | Weight: | 8.61 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

