Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG854
Part #:1225382
Catalog #:NCG854
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 54 | Outside Diameter (in): | 7 in |
| Pitch Diameter (in): | 6.75 in | Face Width (in): | 1.25 in |
| Diametral Pitch: | 8 | Material: | Steel |
| Pressure Angle: | 14.5 | Bore (Min) (in): | 1.375 in |
| Bore (Max) (in): | 1.375 in | Length Through Bore (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Change Gear |
| Bore Size (in): | 1.375 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289152018 | Weight: | 12.25 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

