Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG856
Part #:1225408
Catalog #:NCG856
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Diametral Pitch: | 8 |
| Pitch Diameter (in): | 7 in | Material: | Steel |
| Face Width (in): | 1.25 in | Number of Teeth/Threads: | 56 |
| Outside Diameter (in): | 7.25 in | Bore (Max) (in): | 1.375 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.25 in |
| Bore (Min) (in): | 1.125 in | Hub Type: | Type A |
| Bore Size (in): | 1.125 in | Product Type: | Change Gear |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289132072 | Weight: | 13.25 LB |
| Packaged Length: | 8.31 IN | Packaged Width: | 8.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

