Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG862
Part #:1225465
Catalog #:NCG862
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 8 in | Diametral Pitch: | 8 |
| Pressure Angle: | 14.5 | Material: | Steel |
| Pitch Diameter (in): | 7.75 in | Face Width (in): | 1.25 in |
| Number of Teeth/Threads: | 62 | Bore (Max) (in): | 1.375 in |
| Bore (Min) (in): | 1.375 in | Length Through Bore (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1.375 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289242061 | Weight: | 16.16 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.10 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

