Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG865
Part #:1225481
Catalog #:NCG865
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.25 in | Outside Diameter (in): | 8.37 in |
| Number of Teeth/Threads: | 65 | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 8.125 in | Diametral Pitch: | 8 |
| Material: | Steel | Length Through Bore (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.375 in |
| Bore (Min) (in): | 1.375 in | Product Type: | Change Gear |
| Bore Size (in): | 1.375 in | Hub Type: | Type A |
General Specifications
| UPC: | 662289122141 | Weight: | 17.52 LB |
| Packaged Length: | 10.31 IN | Packaged Width: | 10.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

