Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG870
Part #:1225531
Catalog #:NCG870
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 8 | Face Width (in): | 1.25 in |
| Outside Diameter (in): | 9 in | Number of Teeth/Threads: | 70 |
| Pressure Angle: | 14.5 | Material: | Steel |
| Pitch Diameter (in): | 8.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.375 in | Bore (Max) (in): | 1.375 in |
| Length Through Bore (in): | 1.25 in | Product Type: | Change Gear |
| Bore Size (in): | 1.375 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289292189 | Weight: | 20.64 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

