Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG876
Part #:1225580
Catalog #:NCG876
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 76 | Material: | Steel |
| Outside Diameter (in): | 9.75 in | Pitch Diameter (in): | 9.5 in |
| Pressure Angle: | 14.5 | Diametral Pitch: | 8 |
| Face Width (in): | 1.25 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1.25 in | Bore (Max) (in): | 1.375 in |
| Bore (Min) (in): | 1.375 in | Bore Size (in): | 1.375 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289152247 | Weight: | 24.55 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

