Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG890
Part #:1225697
Catalog #:NCG890
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Outside Diameter (in): | 11.5 in |
| Face Width (in): | 1.25 in | Diametral Pitch: | 8 |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 11.25 in |
| Number of Teeth/Threads: | 90 | Length Through Bore (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.375 in |
| Bore (Min) (in): | 1.375 in | Product Type: | Change Gear |
| Bore Size (in): | 1.375 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289122370 | Weight: | 34.72 LB |
| Packaged Length: | 13.30 IN | Packaged Width: | 13.20 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

