Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG8100
Part #:1225739
Catalog #:NCG8100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 12.5 in | Face Width (in): | 1.25 in |
| Material: | Steel | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 100 | Diametral Pitch: | 8 |
| Outside Diameter (in): | 12.75 in | Length Through Bore (in): | 1.25 in |
| Bore (Max) (in): | 1.375 in | Bore (Min) (in): | 1.375 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Change Gear |
| Bore Size (in): | 1.375 in | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289292332 | Weight: | 43.12 LB |
| Packaged Length: | 13.30 IN | Packaged Width: | 13.30 IN |
| Packaged Height: | 1.30 IN |

