Browning Steel Minimum Plain Bore Change Gear - 14.5 PA 8 DP - NCG895
Part #:3427457
Catalog #:NCG895
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth/Threads: | 95 |
| Pitch Diameter (in): | 11.875 in | Diametral Pitch: | 8 |
| Face Width (in): | 1.25 in | Outside Diameter (in): | 12.12 in |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 1.375 in |
| Length Through Bore (in): | 1.25 in | Bore (Min) (in): | 1.375 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1.375 in |
| Product Type: | Change Gear | Hub Type: | Type A |
| Standard Met: | AGMA |
General Specifications
| UPC: | 662289042210 | Weight: | 40.20 LB |
| Packaged Length: | 12.31 IN | Packaged Width: | 12.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

