Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 10 DP - NCS10H55
Part #:1213941
Catalog #:NCS10H55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.5 in | Material: | Gray Iron |
| Outside Diameter (in): | 5.7 in | Face Width (in): | 1 in |
| Diametral Pitch: | 10 | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 55 | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 0.375 in | Bore (Max) (in): | 1.5 in |
| Length Through Bore (in): | 1.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Overall Length (in): | 1.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289125395 | Weight: | 3.31 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

