Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 10 DP - NCS10H64
Part #:1213966
Catalog #:NCS10H64
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1 in | Number of Teeth/Threads: | 64 |
| Pitch Diameter (in): | 6.4 in | Material: | Gray Iron |
| Outside Diameter (in): | 6.6 in | Pressure Angle: | 14.5 |
| Diametral Pitch: | 10 | Bore (Max) (in): | 1.5 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 1.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Standard Met: | AGMA | Overall Length (in): | 1.5 in |
General Specifications
| UPC: | 662289185443 | Weight: | 4.09 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 1.60 IN |

