Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 10 DP - NCS10H70
Part #:1213974
Catalog #:NCS10H70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Outside Diameter (in): | 7.2 in |
| Diametral Pitch: | 10 | Pitch Diameter (in): | 7 in |
| Face Width (in): | 1 in | Number of Teeth/Threads: | 70 |
| Pressure Angle: | 14.5 | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 1.5 in | Bore (Max) (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Overall Length (in): | 1.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289235476 | Weight: | 4.50 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

