Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 10 DP - NCS10H72
Part #:1213982
Catalog #:NCS10H72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1 in | Diametral Pitch: | 10 |
| Number of Teeth/Threads: | 72 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 7.4 in | Material: | Gray Iron |
| Pitch Diameter (in): | 7.2 in | Bore (Min) (in): | 0.375 in |
| Bore (Max) (in): | 1.5 in | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 1.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Overall Length (in): | 1.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289165407 | Weight: | 4.92 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 1.40 IN |

