Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 10 DP - NCS10H100
Part #:1214022
Catalog #:NCS10H100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Material: | Gray Iron |
| Outside Diameter (in): | 10.2 in | Face Width (in): | 1 in |
| Pitch Diameter (in): | 10 in | Diametral Pitch: | 10 |
| Number of Teeth/Threads: | 100 | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.5 in | Length Through Bore (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Standard Met: | AGMA | Overall Length (in): | 1.5 in |
General Specifications
| UPC: | 662289105434 | Weight: | 6.70 LB |
| Packaged Length: | 13.31 IN | Packaged Width: | 13.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

