Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 10 DP - NCS10P200
Part #:3453545
Catalog #:NCS10P200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 200 | Material: | Gray Iron |
| Pitch Diameter (in): | 20 in | Face Width (in): | 1 in |
| Outside Diameter (in): | 20.2 in | Pressure Angle: | 14.5 |
| Diametral Pitch: | 10 | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 0.5 in | Length Through Bore (in): | 2.1875 in |
| Bore (Max) (in): | 1.75 in | Bore Size (in): | 0.5 to 1.75 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289061815 | Weight: | 21.01 LB |
| Packaged Length: | 20.38 IN | Packaged Width: | 20.38 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

