Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 12 DP - NCS12H72
Part #:1213768
Catalog #:NCS12H72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 72 | Face Width (in): | 0.75 in |
| Material: | Gray Iron | Outside Diameter (in): | 6.16 in |
| Diametral Pitch: | 12 | Bore (Max) (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Length Through Bore (in): | 1.5 in |
| Bore Type: | Bushed Bore | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | H |
| Overall Length (in): | 1.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289185214 | Weight: | 3.05 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

