Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 12 DP - NCS12P144
Part #:1213818
Catalog #:NCS12P144
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.75 in | Pitch Diameter (in): | 12 in |
| Outside Diameter (in): | 12.16 in | Diametral Pitch: | 12 |
| Pressure Angle: | 14.5 | Material: | Gray Iron |
| Number of Teeth/Threads: | 144 | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.75 in | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 1.9375 in | Hub Type: | P1 |
| Bushing Bore size (in): | 0.5000 to 1.7500 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Standard Met: | AGMA |
| Overall Length (in): | 2.1875 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289105281 | Weight: | 8.24 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 12.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

