Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 3 DP - NCS3R42
Part #:1214915
Catalog #:NCS3R42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 3 | Material: | Gray Iron |
| Face Width (in): | 3 in | Number of Teeth/Threads: | 42 |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 14.66 in |
| Pitch Diameter (in): | 14 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 3.75 in | Length Through Bore (in): | 3.15625 in |
| Bore (Min) (in): | 1.125 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | R1 |
| Bushing Bore size (in): | 1.125 to 3.750 in | Overall Length (in): | 3.15625 in |
| Standard Met: | AGMA | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289186488 | Weight: | 54.24 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

