Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 3 DP - NCS3R48
Part #:1214923
Catalog #:NCS3R48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 16.66 in | Material: | Gray Iron |
| Diametral Pitch: | 3 | Pitch Diameter (in): | 16 in |
| Pressure Angle: | 14.5 | Face Width (in): | 3 in |
| Number of Teeth/Threads: | 48 | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 1.125 in | Length Through Bore (in): | 3.15625 in |
| Bore (Max) (in): | 3.75 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | R1 |
| Overall Length (in): | 3.15625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289236435 | Weight: | 65.50 LB |
| Packaged Length: | 16.66 IN | Packaged Width: | 16.66 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

