Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 3 DP - NCS3R60
Part #:1214949
Catalog #:NCS3R60
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Diametral Pitch: | 3 |
| Material: | Gray Iron | Outside Diameter (in): | 20.66 in |
| Number of Teeth/Threads: | 60 | Face Width (in): | 3 in |
| Pitch Diameter (in): | 20 in | Length Through Bore (in): | 2.875 in |
| Bore (Max) (in): | 3.75 in | Bore (Min) (in): | 1.125 in |
| Bore Type: | Bushed Bore | Hub Type: | R1 |
| Bushing Bore size (in): | 1.1250 to 3.7500 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Overall Length (in): | 3.15625 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289296491 | Weight: | 87.00 LB |
| Packaged Length: | 20.66 IN | Packaged Width: | 20.66 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

