Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 3 DP - NCS3S96
Part #:1214972
Catalog #:NCS3S96
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 3 | Material: | Gray Iron |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 32 in |
| Face Width (in): | 3 in | Number of Teeth/Threads: | 96 |
| Outside Diameter (in): | 32.66 in | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Bushed Bore | Length Through Bore (in): | 4.375 in |
| Bore (Max) (in): | 4.25 in | Hub Type: | S1 |
| Bushing Bore size (in): | 1.6875 to 4.2500 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.6875 in | Standard Met: | AGMA |
| Overall Length (in): | 4.75 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289106578 | Weight: | 180.00 LB |
| Packaged Length: | 32.66 IN | Packaged Width: | 32.66 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

