Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 4 DP - NCS4Q32
Part #:1214683
Catalog #:NCS4Q32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 4 | Outside Diameter (in): | 8.5 in |
| Material: | Gray Iron | Face Width (in): | 2 in |
| Pitch Diameter (in): | 8 in | Number of Teeth/Threads: | 32 |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 2.78125 in |
| Bore (Min) (in): | 0.75 in | Bore (Max) (in): | 2.6875 in |
| Bore Type: | Bushed Bore | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Q1 |
| Standard Met: | AGMA | Overall Length (in): | 2.78125 in |
General Specifications
| UPC: | 662289176243 | Weight: | 16.14 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

