Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 4 DP - NCS4Q44
Part #:1214717
Catalog #:NCS4Q44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Diametral Pitch: | 4 |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 11 in |
| Outside Diameter (in): | 11.5 in | Number of Teeth/Threads: | 44 |
| Face Width (in): | 2 in | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 2.6875 in | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 2.78125 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Q1 |
| Standard Met: | AGMA | Overall Length (in): | 2.78125 in |
General Specifications
| UPC: | 662289186259 | Weight: | 26.17 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 10.90 IN |
| Packaged Height: | 10.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

