Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 4 DP - NCS4R80
Part #:1214782
Catalog #:NCS4R80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Face Width (in): | 2 in |
| Outside Diameter (in): | 20.5 in | Diametral Pitch: | 4 |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 20 in |
| Number of Teeth/Threads: | 80 | Bore (Min) (in): | 1.125 in |
| Length Through Bore (in): | 2.875 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 3.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Hub Type: | R1 |
| Overall Length (in): | 2.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289226375 | Weight: | 52.40 LB |
| Packaged Length: | 20.38 IN | Packaged Width: | 20.38 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

