Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 4 DP - NCS4R88
Part #:1214790
Catalog #:NCS4R88
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 22.5 in | Material: | Gray Iron |
| Diametral Pitch: | 4 | Number of Teeth/Threads: | 88 |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 22 in |
| Face Width (in): | 2 in | Bore (Max) (in): | 3.75 in |
| Bore (Min) (in): | 1.125 in | Length Through Bore (in): | 2.875 in |
| Bore Type: | Bushed Bore | Hub Type: | R1 |
| Bushing Bore size (in): | 1.1250 to 3.7500 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Overall Length (in): | 3.15625 in |
| Standard Met: | AGMA | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289286324 | Weight: | 60.25 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 22.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

