Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 4 DP - NCS4R96
Part #:1214808
Catalog #:NCS4R96
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 96 | Material: | Gray Iron |
| Pressure Angle: | 14.5 | Outside Diameter (in): | 24.5 in |
| Diametral Pitch: | 4 | Pitch Diameter (in): | 24 in |
| Face Width (in): | 2 in | Length Through Bore (in): | 3.15625 in |
| Bore (Min) (in): | 1.125 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 3.75 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | R1 |
| Bushing Bore size (in): | 1.125 to 3.750 in | Standard Met: | AGMA |
| Overall Length (in): | 3.15625 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289136353 | Weight: | 65.50 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

