Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 4 DP - NCS4R144
Part #:1214824
Catalog #:NCS4R144
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 36.5 in | Pitch Diameter (in): | 36 in |
| Material: | Gray Iron | Number of Teeth/Threads: | 144 |
| Diametral Pitch: | 4 | Pressure Angle: | 14.5 |
| Face Width (in): | 2 in | Bore (Max) (in): | 3.75 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 1.125 in |
| Length Through Bore (in): | 3.15625 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Hub Type: | R1 |
| Overall Length (in): | 3.15625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289196333 | Weight: | 126.50 LB |
| Packaged Length: | 36.50 IN | Packaged Width: | 36.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

