Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 5 DP - NCS5Q50
Part #:1214543
Catalog #:NCS5Q50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 10 in | Face Width (in): | 1.75 in |
| Number of Teeth/Threads: | 50 | Outside Diameter (in): | 10.4 in |
| Diametral Pitch: | 5 | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 2.78125 in | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 2.6875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Q1 |
| Standard Met: | AGMA | Overall Length (in): | 2.78125 in |
General Specifications
| UPC: | 662289236053 | Weight: | 18.31 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

