Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 5 DP - NCS5Q70
Part #:3453602
Catalog #:NCS5Q70
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.75 in | Material: | Gray Iron |
| Number of Teeth/Threads: | 70 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 14.4 in | Pitch Diameter (in): | 14 in |
| Diametral Pitch: | 5 | Length Through Bore (in): | 2.5 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 2.6875 in | Hub Type: | Q1 |
| Bushing Bore size (in): | 0.7500 to 2.6875 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 2.78125 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289061884 | Weight: | 26.38 LB |
| Packaged Length: | 14.75 IN | Packaged Width: | 14.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

