Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 5 DP - NCS5Q80
Part #:3453610
Catalog #:NCS5Q80
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Face Width (in): | 1.75 in |
| Outside Diameter (in): | 16.4 in | Pitch Diameter (in): | 16 in |
| Number of Teeth/Threads: | 80 | Material: | Gray Iron |
| Diametral Pitch: | 5 | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 2.5 in | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 2.6875 in | Hub Type: | Q1 |
| Bushing Bore size (in): | 0.7500 to 2.6875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Standard Met: | AGMA |
| Overall Length (in): | 2.78125 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289061891 | Weight: | 30.70 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

