Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 6 DP - NCS6P48
Part #:1214360
Catalog #:NCS6P48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 8.33 in | Number of Teeth/Threads: | 48 |
| Pressure Angle: | 14.5 | Material: | Gray Iron |
| Diametral Pitch: | 6 | Face Width (in): | 1.5 in |
| Pitch Diameter (in): | 8 in | Length Through Bore (in): | 2.1875 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 1.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289165858 | Weight: | 9.66 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

