Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 6 DP - NCS6P72
Part #:1214394
Catalog #:NCS6P72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 12.33 in | Material: | Gray Iron |
| Pressure Angle: | 14.5 | Diametral Pitch: | 6 |
| Face Width (in): | 1.5 in | Number of Teeth/Threads: | 72 |
| Pitch Diameter (in): | 12 in | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 1.75 in | Length Through Bore (in): | 2.1875 in |
| Bore Type: | Bushed Bore | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289225910 | Weight: | 16.75 LB |
| Packaged Length: | 13.30 IN | Packaged Width: | 13.40 IN |
| Packaged Height: | 1.70 IN |

