Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 6 DP - NCS6Q84
Part #:1214402
Catalog #:NCS6Q84
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 14 in | Number of Teeth/Threads: | 84 |
| Diametral Pitch: | 6 | Outside Diameter (in): | 14.33 in |
| Pressure Angle: | 14.5 | Face Width (in): | 1.5 in |
| Material: | Gray Iron | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 2.6875 in | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 2.78125 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Q1 |
| Overall Length (in): | 2.78125 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289155941 | Weight: | 13.00 LB |
| Packaged Length: | 15.25 IN | Packaged Width: | 15.25 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

