Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 6 DP - NCS6Q120
Part #:1214436
Catalog #:NCS6Q120
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.5 in | Outside Diameter (in): | 20.33 in |
| Number of Teeth/Threads: | 120 | Pitch Diameter (in): | 20 in |
| Diametral Pitch: | 6 | Pressure Angle: | 14.5 |
| Material: | Gray Iron | Length Through Bore (in): | 2.5 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 2.6875 in | Hub Type: | Q1 |
| Bushing Bore size (in): | 0.7500 to 2.6875 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 2.78125 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289265923 | Weight: | 42.04 LB |
| Packaged Length: | 20.38 IN | Packaged Width: | 20.38 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

