Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 6 DP - NCS6Q144
Part #:1214451
Catalog #:NCS6Q144
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 24 in | Pressure Angle: | 14.5 |
| Diametral Pitch: | 6 | Outside Diameter (in): | 24.33 in |
| Face Width (in): | 1.5 in | Number of Teeth/Threads: | 144 |
| Material: | Gray Iron | Bore (Min) (in): | 0.75 in |
| Bore Type: | Bushed Bore | Bore (Max) (in): | 2.6875 in |
| Length Through Bore (in): | 2.78125 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Q1 |
| Standard Met: | AGMA | Overall Length (in): | 2.78125 in |
General Specifications
| UPC: | 662289305988 | Weight: | 44.70 LB |
| Packaged Length: | 24.33 IN | Packaged Width: | 24.33 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

