Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 8 DP - NCS8P88
Part #:1214253
Catalog #:NCS8P88
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Material: | Gray Iron |
| Number of Teeth/Threads: | 88 | Face Width (in): | 1.25 in |
| Outside Diameter (in): | 11.25 in | Diametral Pitch: | 8 |
| Pitch Diameter (in): | 11 in | Bore (Min) (in): | 0.5 in |
| Bore Type: | Bushed Bore | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 2.1875 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289285747 | Weight: | 12.16 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

